Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6303
Counterbalance Weight - 3 lbs
Counterbalance Weight - 3 lbs
- Easily connect multiple weights to achieve desired counterweight with slide-in lock feature
- Installs within conduit (PN 6354) or internal to T-slot profile while using internal pulley kit (PN 6351)
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Steel |
| Color | Gray |
| Width | 1.25" (31.75mm) |
| Height | 1.25" (31.75mm) |
| Length | 9.7" (246.38mm) |
| Weight | 3.000000 |
- Easily connect multiple weights to achieve desired counterweight with slide-in lock feature
- Installs within conduit (PN 6354) or internal to T-slot profile while using internal pulley kit (PN 6351)
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Steel Color Gray Width 1.25" (31.75mm) Height 1.25" (31.75mm) Length 9.7" (246.38mm) Weight 3.000000
-
- Description
- Easily connect multiple weights to achieve desired counterweight with slide-in lock feature
- Installs within conduit (PN 6354) or internal to T-slot profile while using internal pulley kit (PN 6351)
-
CAD Files
-
CAD Files
-
- Downloads
-

