Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6353
Counterbalance Cable Kit
Counterbalance Cable Kit
- Die cast zinc cable bracket (Attaches directly to T-slot with provided M4 BHSCS & T-Nut )
- 1/16” (0.0625”, 1.59mm) 7X19 stainless steel cable, 20 ft
- Cable includes ball shank on end to be captured by cable bracket
- Three galvanized iron wire rope clamps for 1/16” cable diameter for install
- 150 lb (68.04 kg) load capacity when using the provided wire clamps
- Lower screw helps retain ball shank in cable bracket
- Kit Includes: (1) Cable Bracket, (1) 18-8 Stainless Steel Corrosion-Resistant Wire Rope, (3) 1/16” Cable Clamp, (2) Self-Aligning T-slot Nut 16, M4, Steel, and (2) M4 x 12mm BHSCS
- Die cast zinc cable bracket (Attaches directly to T-slot with provided M4 BHSCS & T-Nut )
- 1/16” (0.0625”, 1.59mm) 7X19 stainless steel cable, 20 ft
- Cable includes ball shank on end to be captured by cable bracket
- Three galvanized iron wire rope clamps for 1/16” cable diameter for install
- 150 lb (68.04 kg) load capacity when using the provided wire clamps
- Lower screw helps retain ball shank in cable bracket
- Kit Includes: (1) Cable Bracket, (1) 18-8 Stainless Steel Corrosion-Resistant Wire Rope, (3) 1/16” Cable Clamp, (2) Self-Aligning T-slot Nut 16, M4, Steel, and (2) M4 x 12mm BHSCS
| ESD Safe | No |
| Weight | 0.120000 |
| Color | Gray |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Stainless Steel (Cable) |
| Cable Length | 20 ft (6.096m) |
| Cable Construction | 1/16” 7x19 (1.59mm 7x19) |
- Die cast zinc cable bracket (Attaches directly to T-slot with provided M4 BHSCS & T-Nut )
- 1/16” (0.0625”, 1.59mm) 7X19 stainless steel cable, 20 ft
- Cable includes ball shank on end to be captured by cable bracket
- Three galvanized iron wire rope clamps for 1/16” cable diameter for install
- 150 lb (68.04 kg) load capacity when using the provided wire clamps
- Lower screw helps retain ball shank in cable bracket
- Kit Includes: (1) Cable Bracket, (1) 18-8 Stainless Steel Corrosion-Resistant Wire Rope, (3) 1/16” Cable Clamp, (2) Self-Aligning T-slot Nut 16, M4, Steel, and (2) M4 x 12mm BHSCS
Product Specs
- Product Details
-
ESD Safe No Weight 0.120000 Color Gray Series 15 Series, 40 Series, 45 Series Material Stainless Steel (Cable) Cable Length 20 ft (6.096m) Cable Construction 1/16” 7x19 (1.59mm 7x19)
-
- Description
- Die cast zinc cable bracket (Attaches directly to T-slot with provided M4 BHSCS & T-Nut )
- 1/16” (0.0625”, 1.59mm) 7X19 stainless steel cable, 20 ft
- Cable includes ball shank on end to be captured by cable bracket
- Three galvanized iron wire rope clamps for 1/16” cable diameter for install
- 150 lb (68.04 kg) load capacity when using the provided wire clamps
- Lower screw helps retain ball shank in cable bracket
- Kit Includes: (1) Cable Bracket, (1) 18-8 Stainless Steel Corrosion-Resistant Wire Rope, (3) 1/16” Cable Clamp, (2) Self-Aligning T-slot Nut 16, M4, Steel, and (2) M4 x 12mm BHSCS
-
CAD Files
-
CAD Files
-
- Downloads
-


