Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6352
Double T-slot Bearing Pad Kit
Double T-slot Bearing Pad Kit
- Double T-slot bearing for counterbalance systems
- Low friction UHMW-PE pad to guide within the T-slot
- Retaining wings to hold pad captive in 8mmT-slot
- Attaches with included M4 SHCS & T-NutÂ
- Can be used for a variety of linear motion applications
| ESD Safe | No |
| Weight | 0.050000 |
| Color | White |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | UHMW-PE |
| Width | 0.98" (25.0mm) |
| Height | 2.95" (75.0mm) |
| Depth | 0.77" (19.5mm) |
- Double T-slot bearing for counterbalance systems
- Low friction UHMW-PE pad to guide within the T-slot
- Retaining wings to hold pad captive in 8mmT-slot
- Attaches with included M4 SHCS & T-NutÂ
- Can be used for a variety of linear motion applications
Product Specs
- Product Details
-
ESD Safe No Weight 0.050000 Color White Series 15 Series, 30 Series, 40 Series, 45 Series Material UHMW-PE Width 0.98" (25.0mm) Height 2.95" (75.0mm) Depth 0.77" (19.5mm)
-
- Description
- Double T-slot bearing for counterbalance systems
- Low friction UHMW-PE pad to guide within the T-slot
- Retaining wings to hold pad captive in 8mmT-slot
- Attaches with included M4 SHCS & T-NutÂ
- Can be used for a variety of linear motion applications
-
CAD Files
-
CAD Files
-
- Downloads
-


