Related Products
-
Part No. 45-9090$4.2990mm X 90mm T-Slotted Profile - Eight Open T-Slots - 45mm X 90mm T-Slotted Profile - Six Open T-Slots
- 90mm X 90mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()45-2540-Black
45-4590-Black 45 Degree Support, 320mm Long
45-4590-Black 45 Degree Support, 320mm Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 45 Series |
| Profile | 45-4590-Black-FB |
| A | 45.00mm |
| B | 90.00mm |
| C | 320.00mm |
| Weight | 2.130000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8520 | 4 | M8 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 13049 | 4 | M8 Self-Aligning Slide-in T-Nut | |
| 11-6042 | 4 | 8.51mm ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Profile 45-4590-Black-FB A 45.00mm B 90.00mm C 320.00mm Weight 2.130000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-



