Related Products
-
Part No. 12269$5.5245 Series 90mm x 90mm End Cap with Molded Push-In Stem -
Part No. 75-3619$1.85Bolt Assembly: M8 x 18.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 45-2433-Black$16.4745 Series Single Arm Wide Panel Retainer
45-9090-Black-FB is a 90mm x 90mm metric 45 series square T-slot profile with eight open T-slots, two on each 90mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-9090-Black-FB profile is compatible with 45 series fasteners. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
45-9090-Black-FB
90mm X 90mm T-Slotted Profile - Eight Open T-Slots
90mm X 90mm T-Slotted Profile - Eight Open T-Slots
45-9090-Black-FB is a 90mm x 90mm metric 45 series square T-slot profile with eight open T-slots, two on each 90mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-9090-Black-FB profile is compatible with 45 series fasteners. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | N/A |
| Moment of Inertia - IX | 178.4968 cm⁴ |
| Moment of Inertia - IY | 179.4968 cm⁴ |
| Surface Area | 20.014 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.3024 per inch |
| Weight | 0.302400 |
45-9090-Black-FB is a 90mm x 90mm metric 45 series square T-slot profile with eight open T-slots, two on each 90mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-9090-Black-FB profile is compatible with 45 series fasteners. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock N/A Moment of Inertia - IX 178.4968 cm^4 Moment of Inertia - IY 179.4968 cm^4 Surface Area 20.014 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.3024 per inch Weight 0.302400
-
- Description
45-9090-Black-FB is a 90mm x 90mm metric 45 series square T-slot profile with eight open T-slots, two on each 90mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-9090-Black-FB profile is compatible with 45 series fasteners. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-

