Related Products
13049
M8 Self-Aligning Slide-in T-Nut
M8 Self-Aligning Slide-in T-Nut
The self-aligning slide-in T-nut is a strong fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastener is available in a variety of sizes and threads.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Steel |
| Grade | 1045 |
| Finish | Zinc |
| Color | Bright |
| A | 20.00mm |
| B | 19.50mm |
| C (Thread) | M8 X 1.25 |
| D | 5.10mm |
| E | 9.80mm |
| F | 10.60mm |
| Weight | 0.039000 |
The self-aligning slide-in T-nut is a strong fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastener is available in a variety of sizes and threads.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Steel Grade 1045 Finish Zinc Color Bright A 20.00mm B 19.50mm C (Thread) M8 X 1.25 D 5.10mm E 9.80mm F 10.60mm Weight 0.039000
-
- Description
The self-aligning slide-in T-nut is a strong fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastener is available in a variety of sizes and threads.
-
CAD Files
-
CAD Files
-

