Related Products
-
Part No. 75-3630$1.80Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
11-8520
M8 x 20.00mm Socket Head Cap Screw (SHCS)
M8 x 20.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 12.87mm |
| B | 6.00mm |
| C | 7.82mm |
| D (Length) | 20.00mm |
| E (Thread) | M8 X 1.25 |
| Thread Length | Full Thread |
| Weight | 0.028000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 12.87mm B 6.00mm C 7.82mm D (Length) 20.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.028000
-
-
CAD Files
-
CAD Files
-

