Related Products
- Part No. 40-4040-Lite
Total Price
................................................................................................................................ - Part No. 40-4040
Total Price
................................................................................................................................ - Part No. 40-4040-UL
Total Price
................................................................................................................................
My Wish Lists
()40-4489
40 Series 4 Hole - Zinc Hinge
40 Series 4 Hole - Zinc Hinge
The 4 hole - zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
The 4 hole - zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
Total Price
................................................................................................................................Series | 40 Series |
Material | Zinc |
Grade | Die-Cast |
Finish | Powder Coat |
Color | Black |
Process | Die Cast |
A | 45.00mm |
B | 40.00mm |
C | 21.00mm |
D | 37.00mm |
E | 22.50mm |
F | 8.20mm |
G | 8.00mm |
H | 10.00mm |
J | 14.00mm |
Weight | 0.427800 |
![](https://8020.net/media/catalog/product/4/0/40-4489_dimensional.png)
The 4 hole - zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
Per Leaf Mount to T-slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 11-8518 | 2 | M8 x 18.00mm Socket Head Cap Screw (SHCS) |
![]() | 40-1984 | 2 | 40 Series M8 Standard Slide-in T-Nut |
Per Leaf Mount to Panel LTE .250" / 6mm
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 11-8320 | 2 | M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) |
![]() | 11-8065 | 2 | M8 Hex Nut |
![]() | 11-6042 | 2 | 8.51mm ID Washer |
Product Specs
- Product Details
-
Series 40 Series Material Zinc Grade Die-Cast Finish Powder Coat Color Black Process Die Cast A 45.00mm B 40.00mm C 21.00mm D 37.00mm E 22.50mm F 8.20mm G 8.00mm H 10.00mm J 14.00mm Weight 0.427800
-
- Description
The 4 hole - zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 11-8518 2 M8 x 18.00mm Socket Head Cap Screw (SHCS)
40-1984 2 40 Series M8 Standard Slide-in T-Nut
Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 11-8320 2 M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
11-8065 2 M8 Hex Nut
11-6042 2 8.51mm ID Washer
- CAD Files
- CAD Files
-