Related Products
- 30mm X 30mm T-Slotted Profile - Four Open T-Slots
- 30mm X 60mm T-Slotted Profile - Six Open T-Slots
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
30-2570-Black
30-3030-Black 45 Degree Support, 320mm Long
30-3030-Black 45 Degree Support, 320mm Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 30 Series |
| Profile | 30-3030-Black-FB |
| A | 30.00mm |
| B | 30.00mm |
| C | 320.00mm |
| Weight | 0.702000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8516 | 2 | M8 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 13025 | 2 | M8 Self-Aligning Slide-in T-Nut | |
| 11-6042 | 2 | 8.51mm ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Profile 30-3030-Black-FB A 30.00mm B 30.00mm C 320.00mm Weight 0.702000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-



