Related Products
-
Part No. 75-3625$3.06Bolt Assembly: M8 x 16.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc -
Part No. 75-3621$1.04Bolt Assembly: M8 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
11-8516
M8 x 16.00mm Socket Head Cap Screw (SHCS)
M8 x 16.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 12.87mm |
| B | 6.00mm |
| C | 7.82mm |
| D (Length) | 16.00mm |
| E (Thread) | M8 X 1.25 |
| Thread Length | Full Thread |
| Weight | 0.024000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 12.87mm B 6.00mm C 7.82mm D (Length) 16.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.024000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
