Related Products
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3060$1.1130mm X 60mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()14193
30 Series Reduction T-Slot Cover
30 Series Reduction T-Slot Cover
LENGTH: 2M
The reduction T-slot cover slopes inward to create a flat surface and adds a finishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft face mallet to tap the cover into the T-slot. This can also be used as a panel gasket.
LENGTH: 2M
The reduction T-slot cover slopes inward to create a flat surface and adds a finishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft face mallet to tap the cover into the T-slot. This can also be used as a panel gasket.
| ESD Safe | No |
| Series | 30 Series |
| Material | Polypropylene |
| Finish | Matte |
| Color | Black |
| Process | Extruded |
| A | 8.76mm |
| B | .51mm |
| C | 8.20mm |
| D | 10.21mm |
| E | 9.50mm |
| F | 1.57mm |
| Gasket Panel Thickness | 4 - 6mm |
| Weight | 0.079000 |
LENGTH: 2M
The reduction T-slot cover slopes inward to create a flat surface and adds a finishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft face mallet to tap the cover into the T-slot. This can also be used as a panel gasket.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Polypropylene Finish Matte Color Black Process Extruded A 8.76mm B .51mm C 8.20mm D 10.21mm E 9.50mm F 1.57mm Gasket Panel Thickness 4 - 6mm Weight 0.079000
-
- Description
LENGTH: 2M
The reduction T-slot cover slopes inward to create a flat surface and adds a finishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft face mallet to tap the cover into the T-slot. This can also be used as a panel gasket.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
