Related Products
-
Part No. 12302$2.2030 Series 30mm x 60mm End Cap with Molded Push-In Stem -
Part No. 30-4351-Black$15.7930 Series 5 Hole - 90 Degree Angled Flat Plate -
Part No. 30-4338-Black$22.2030 Series 8 Hole - Gusseted Inside Corner Bracket -
Part No. 75-3600$1.90Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()30-3060-Black-FB is a 30mm x 60mm metric 30 series rectangular T-slot profile with six open T-slots, two on each 60mm face and one on each 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3060-Black-FB profile is compatible with 30 series fastener sand lends itself to work spaces, machine guards and displays.
30-3060-Black-FB
30mm X 60mm T-Slotted Profile - Six Open T-Slots
30mm X 60mm T-Slotted Profile - Six Open T-Slots
30-3060-Black-FB is a 30mm x 60mm metric 30 series rectangular T-slot profile with six open T-slots, two on each 60mm face and one on each 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3060-Black-FB profile is compatible with 30 series fastener sand lends itself to work spaces, machine guards and displays.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 19.6933 cm⁴ |
| Moment of Inertia - IY | 5.4332 cm⁴ |
| Surface Area | 5.8266 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0918 per inch |
| Weight | 0.091800 |
30-3060-Black-FB is a 30mm x 60mm metric 30 series rectangular T-slot profile with six open T-slots, two on each 60mm face and one on each 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3060-Black-FB profile is compatible with 30 series fastener sand lends itself to work spaces, machine guards and displays.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 30 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 19.6933 cm^4 Moment of Inertia - IY 5.4332 cm^4 Surface Area 5.8266 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0918 per inch Weight 0.091800
-
- Description
30-3060-Black-FB is a 30mm x 60mm metric 30 series rectangular T-slot profile with six open T-slots, two on each 60mm face and one on each 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3060-Black-FB profile is compatible with 30 series fastener sand lends itself to work spaces, machine guards and displays.
-
CAD Files
-
CAD Files
-
