Related Products
My Wish Lists
()2895
Cable Tie Mounting Pad - 100 pack
Cable Tie Mounting Pad - 100 pack
The cable tie mounting pad is used to mount cable ties for wire and cable management and organization. All cable tie mounting pads are sold in packs of 100.
| ESD Safe | No |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Nylon |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | .628" |
| B | .898" |
| C | .270" |
| D | .380" |
| E | .490" |
| F | .130" |
| G | .125" |
| H | .328" |
| Weight | 0.003000 |
The cable tie mounting pad is used to mount cable ties for wire and cable management and organization. All cable tie mounting pads are sold in packs of 100.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3059 | 1 | 1/4-20 x .375" Button Head Socket Cap Screw (BHSCS) | |
| 3382 | 1 | 1/4-20 Slide-in Economy T-Nut - Centered Thread | |
| 3061 | 1 | 1/4-20 x .500" Button Head Socket Cap Screw (BHSCS) | |
| 3382 | 1 | 1/4-20 Slide-in Economy T-Nut - Centered Thread | |
| 11-6310 | 1 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13117 | 1 | 30 Series M6 Standard Drop-in T-Nut | |
| 11-6310 | 1 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13119 | 1 | 15 & 40 Series M6 Standard Drop-in T-Nut | |
| 11-6314 | 1 | M6 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13129 | 1 | 45 Series M6 Standard Drop-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Material Nylon Finish Matte Color Black Process Molded A .628" B .898" C .270" D .380" E .490" F .130" G .125" H .328" Weight 0.003000
-
- Description
The cable tie mounting pad is used to mount cable ties for wire and cable management and organization. All cable tie mounting pads are sold in packs of 100.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

3059 1 1/4-20 x .375" Button Head Socket Cap Screw (BHSCS)


3382 1 1/4-20 Slide-in Economy T-Nut - Centered Thread

3061 1 1/4-20 x .500" Button Head Socket Cap Screw (BHSCS)

3382 1 1/4-20 Slide-in Economy T-Nut - Centered Thread

11-6310 1 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)

13117 1 30 Series M6 Standard Drop-in T-Nut

11-6310 1 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)

13119 1 15 & 40 Series M6 Standard Drop-in T-Nut

11-6314 1 M6 x 14.00mm Button Head Socket Cap Screw (BHSCS)

13129 1 45 Series M6 Standard Drop-in T-Nut
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


