Related Products
-
Part No. 3487$1.69Bolt Assembly: 10-32 x .500" Black BHSCS and Standard Slide-In T-Nut - Black Zinc -
Part No. 3426$1.62Bolt Assembly: 10-32 x .375" Black BHSCS and Standard Slide-In T-Nut - Black Zinc
My Wish Lists
()2899
10 & 15 Series Wiring Duct
10 & 15 Series Wiring Duct
Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping fingers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover.
Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping fingers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Plastic |
| Finish | Matte |
| Color | Medium Gray |
| Process | Molded |
| A | 1.370" |
| B | 1.320" |
| C | 20.500" |
| Weight | 0.136000 |
Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping fingers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3426 | 4 | Bolt Assembly: 10-32 x .375" Black BHSCS and Standard Slide-In T-Nut - Black Zinc | |
| 3487 | 4 | Bolt Assembly: 10-32 x .500" Black BHSCS and Standard Slide-In T-Nut - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Plastic Finish Matte Color Medium Gray Process Molded A 1.370" B 1.320" C 20.500" Weight 0.136000
-
- Description
Wiring duct is commonly used to organize wires, cables, and tubes. It is reusable and easy to integrate into new or existing applications. The strips include overlapping fingers with no sharp edges that interlock for end-to-end attachment to enable easy access to wires with no need for a separate cover.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
