Related Products
-
Part No. 11-6718$0.53M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS) -
Part No. 11-6314$0.66M6 x 14.00mm Button Head Socket Cap Screw (BHSCS)
13119
15 & 40 Series M6 Standard Drop-in T-Nut
15 & 40 Series M6 Standard Drop-in T-Nut
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 16.00mm |
| B | 7.90mm |
| C | 7.90mm |
| D (Thread) | M6 X 1.0 |
| E | 3.00mm |
| F | 4.70mm |
| G | 7.70mm |
| Weight | 0.008000 |
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Finish Zinc Color Bright A 16.00mm B 7.90mm C 7.90mm D (Thread) M6 X 1.0 E 3.00mm F 4.70mm G 7.70mm Weight 0.008000
-
- Description
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
-
CAD Files
-
CAD Files
-
