Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
2778
Hook Latch Toggle Clamp with Plate
Hook Latch Toggle Clamp with Plate
- Heavy-duty pull action toggle locking clamp including mounting plate for 80/20 profiles
- Designed to connect mobile and stationary equipment (robot carts, pedestals, flow racks, workstations,
fixtures, door closures and machining centers, etc.) - Compatible with 15, 40, 45 T-slot profiles
- 900 lbs holding capacity when used with latch bracket (PN 2773) and 80/20 T-slot profiles
- Locks in open or closed positions with lockout hole
- 0.51” max threaded hook adjustment
- Hardware to mount Clamp/Plate to the T-slot is not included, please see the below "Suggested Hardware" tab
- Heavy-duty pull action toggle locking clamp including mounting plate for 80/20 profiles
- Designed to connect mobile and stationary equipment (robot carts, pedestals, flow racks, workstations,
fixtures, door closures and machining centers, etc.) - Compatible with 15, 40, 45 T-slot profiles
- 900 lbs holding capacity when used with latch bracket (PN 2773) and 80/20 T-slot profiles
- Locks in open or closed positions with lockout hole
- 0.51” max threaded hook adjustment
- Hardware to mount Clamp/Plate to the T-slot is not included, please see the below "Suggested Hardware" tab
| ESD Safe | No |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Steel / Aluminum Plate |
| A | 1.940” (49.27mm) |
| B | 3.560” (90.42mm) |
| C | 4.320” (109.72mm) |
| D | M8 BHSCS |
| E | 2.076” (52.73mm) |
| F | 8.980” (228.09mm) |
| G | 1.990 / 2.500” (50.54mm/63.50mm) |
| Weight | 1.458000 |
- Heavy-duty pull action toggle locking clamp including mounting plate for 80/20 profiles
- Designed to connect mobile and stationary equipment (robot carts, pedestals, flow racks, workstations,
fixtures, door closures and machining centers, etc.) - Compatible with 15, 40, 45 T-slot profiles
- 900 lbs holding capacity when used with latch bracket (PN 2773) and 80/20 T-slot profiles
- Locks in open or closed positions with lockout hole
- 0.51” max threaded hook adjustment
- Hardware to mount Clamp/Plate to the T-slot is not included, please see the below "Suggested Hardware" tab
Mount Clamp/Plate to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3838 | 2 | M8 Slide-in Economy T-Nut - Offset Thread | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13049 | 2 | M8 Self-Aligning Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series, 45 Series Material Steel / Aluminum Plate A 1.940” (49.27mm) B 3.560” (90.42mm) C 4.320” (109.72mm) D M8 BHSCS E 2.076” (52.73mm) F 8.980” (228.09mm) G 1.990 / 2.500” (50.54mm/63.50mm) Weight 1.458000
-
- Description
- Heavy-duty pull action toggle locking clamp including mounting plate for 80/20 profiles
- Designed to connect mobile and stationary equipment (robot carts, pedestals, flow racks, workstations,
fixtures, door closures and machining centers, etc.) - Compatible with 15, 40, 45 T-slot profiles
- 900 lbs holding capacity when used with latch bracket (PN 2773) and 80/20 T-slot profiles
- Locks in open or closed positions with lockout hole
- 0.51” max threaded hook adjustment
- Hardware to mount Clamp/Plate to the T-slot is not included, please see the below "Suggested Hardware" tab
- Sugg. Hardware
-
CAD Files
-
- Downloads
-

