Related Products
-
Part No. 40005-CP$433.83Robot Mounting Plate: 12.00" x 12.00" x 0.750" Cobot Mounting Plate -
Part No. 40-1620$2.88160mm x 20mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()Q-101713
Mobile Automation Cart
Mobile Automation Cart
• Predesigned heavy-duty cart, 930 lbs capacity
• Dimensions: 63.00” (65.18” with handle) length; 31.50” width; 36.75” height
• 40mm T-slot mounting surface for easy tool plate adjustments (compatible with 80/20 robot plates) and open ended for T-nut install
• Swivel casters with lock
• Removable doors with secure latch
• Smooth external framing for sleek look
• Push/pull handles for easy movement
• Open slot for running electrical/pneumatic cables
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
• Predesigned heavy-duty cart, 930 lbs capacity
• Dimensions: 63.00” (65.18” with handle) length; 31.50” width; 36.75” height
• 40mm T-slot mounting surface for easy tool plate adjustments (compatible with 80/20 robot plates) and open ended for T-nut install
• Swivel casters with lock
• Removable doors with secure latch
• Smooth external framing for sleek look
• Push/pull handles for easy movement
• Open slot for running electrical/pneumatic cables
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | N/A |
| Weight | 262.400000 |
| Color | Silver |
| Series | 40 Series |
| Finish | Clear Anodize |
| Length | 63.000" |
| Width | 31.500" |
| Height | 36.750" |
| Load Capacity | 930 lbs. |
• Predesigned heavy-duty cart, 930 lbs capacity
• Dimensions: 63.00” (65.18” with handle) length; 31.50” width; 36.75” height
• 40mm T-slot mounting surface for easy tool plate adjustments (compatible with 80/20 robot plates) and open ended for T-nut install
• Swivel casters with lock
• Removable doors with secure latch
• Smooth external framing for sleek look
• Push/pull handles for easy movement
• Open slot for running electrical/pneumatic cables
• Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe N/A Weight 262.400000 Color Silver Series 40 Series Finish Clear Anodize Length 63.000" Width 31.500" Height 36.750" Load Capacity 930 lbs.
-
- Description
• Predesigned heavy-duty cart, 930 lbs capacity
• Dimensions: 63.00” (65.18” with handle) length; 31.50” width; 36.75” height
• 40mm T-slot mounting surface for easy tool plate adjustments (compatible with 80/20 robot plates) and open ended for T-nut install
• Swivel casters with lock
• Removable doors with secure latch
• Smooth external framing for sleek look
• Push/pull handles for easy movement
• Open slot for running electrical/pneumatic cables
• Ships as kit in standard 80/20 packagingFor customization, please contact your local distributor
- Downloads
-
Drawing Files
-
