Related Products
-
Part No. 13-8312$0.59M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)
3838
M8 Slide-in Economy T-Nut - Offset Thread
The slide-in economy T-nut with offset thread is a cost-effective fastening option available with options in size, material, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The offset thread of the slide-in economy T-nut creates clean connections, making it ideal for corner connections because the T-nut doesn’t extend beyond the length of the profile. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Grade | 1010 |
| Finish | Zinc |
| Color | Bright |
| A | .984" |
| B | .281" |
| C | .638" |
| D (Thread) | M8 X 1.25 |
| E | .080" |
| F | .222" |
| Weight | 0.020000 |
The slide-in economy T-nut with offset thread is a cost-effective fastening option available with options in size, material, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The offset thread of the slide-in economy T-nut creates clean connections, making it ideal for corner connections because the T-nut doesn’t extend beyond the length of the profile. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Grade 1010 Finish Zinc Color Bright A .984" B .281" C .638" D (Thread) M8 X 1.25 E .080" F .222" Weight 0.020000
-
- Description
- The slide-in economy T-nut with offset thread is a cost-effective fastening option available with options in size, material, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The offset thread of the slide-in economy T-nut creates clean connections, making it ideal for corner connections because the T-nut doesn’t extend beyond the length of the profile. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
-
CAD Files
-
CAD Files
-

