Related Products
-
Part No. 4134$10.1810 Series 4 Hole - Wide Gusseted Inside Corner Bracket -
Part No. 1020-Black$0.921.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 1020$0.801.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 2020$1.132.00” X 2.00” T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()2584
1020 45 Degree Support, 24” Long
1020 45 Degree Support, 24” Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection. Additional information on the included hardware can be found on the "Included Hardware" tab.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection. Additional information on the included hardware can be found on the "Included Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series |
| Profile | 1020 |
| A | 1.000" |
| B | 2.000" |
| C | 24.000" |
| Weight | 1.872000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection. Additional information on the included hardware can be found on the "Included Hardware" tab.
Mount to Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3067 | 4 | 1/4-20 x .625" Socket Head Cap Screw (SHCS) | |
| 3382 | 4 | 1/4-20 Slide-in Economy T-Nut - Centered Thread | |
| 3258 | 4 | .286" ID Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Profile 1020 A 1.000" B 2.000" C 24.000" Weight 1.872000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection. Additional information on the included hardware can be found on the "Included Hardware" tab.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-