Related Products
-
Part No. 4134-Black$13.3510 Series 4 Hole - Wide Gusseted Inside Corner Bracket -
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()1020-Black is a 1.00” x 2.00” fractional 10 series rectangular T-slot profile with six open T-slots, one on each 1.00” face and two on each 2.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1020-Black profile is compatible with 10 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks.
1020-Black
1.00” X 2.00” T-Slotted Profile - Six Open T-Slots
1.00” X 2.00” T-Slotted Profile - Six Open T-Slots
1020-Black is a 1.00” x 2.00” fractional 10 series rectangular T-slot profile with six open T-slots, one on each 1.00” face and two on each 2.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1020-Black profile is compatible with 10 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.3078”⁴ |
| Moment of Inertia - IY | 0.0833”⁴ |
| Surface Area | 0.787 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0768 per inch |
| Weight | 0.076800 |
1020-Black is a 1.00” x 2.00” fractional 10 series rectangular T-slot profile with six open T-slots, one on each 1.00” face and two on each 2.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1020-Black profile is compatible with 10 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.3078”^4 Moment of Inertia - IY 0.0833”^4 Surface Area 0.787 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0768 per inch Weight 0.076800
-
- Description
1020-Black is a 1.00” x 2.00” fractional 10 series rectangular T-slot profile with six open T-slots, one on each 1.00” face and two on each 2.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1020-Black profile is compatible with 10 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

