Related Products
-
Part No. 1010-S$0.451.00" x 1.00" Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1010-YELLOW$0.841.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2570
1010 45 Degree Support, 12" Long
1010 45 Degree Support, 12" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 10 Series |
| Profile | 1010 |
| A | 1.000" |
| B | 1.000" |
| C | 12.000" |
| Weight | 0.581000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3067 | 2 | 1/4-20 x .625" Socket Head Cap Screw (SHCS) | |
| 3382 | 2 | 1/4-20 Slide-in Economy T-Nut - Centered Thread | |
| 3258 | 2 | .286" ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Profile 1010 A 1.000" B 1.000" C 12.000" Weight 0.581000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-