Related Products
-
Part No. 1010-Black-FB$0.981.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1010-S-Black-FB$0.981.00” X 1.00” Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1010-Black$0.571.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2570-Black
1010-Black 45 Degree Support, 12" Long
1010-Black 45 Degree Support, 12" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 10 Series |
| Profile | 1010-Black-FB |
| A | 1.000" |
| B | 1.000" |
| C | 12.000" |
| Weight | 0.581000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3067 | 2 | 1/4-20 x .625" Socket Head Cap Screw (SHCS) | |
| 3382 | 2 | 1/4-20 Slide-in Economy T-Nut - Centered Thread | |
| 3258 | 2 | .286" ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Profile 1010-Black-FB A 1.000" B 1.000" C 12.000" Weight 0.581000
-
- Description
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-