Related Products
-
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()1010-Black-FB is a 1.00” x 1.00” fractional 10 series square T-slot profile with four open T-slots, one on each 1.00” face. The profile has align-a-grooves to assist in aligning connecting profiles. The 1010-Black-FB profile is compatible with all 10 series fasteners. This profile lends itself to machine guards, sound enclosures, work benches, panel mount racks and displays. The four open T-slots enable access from any direction and are useful for mounting accessories.
1010-Black-FB
1.00” X 1.00” T-Slotted Profile - Four Open T-Slots
1.00” X 1.00” T-Slotted Profile - Four Open T-Slots
These similar products have a shorter lead time:
1010-Black-FB is a 1.00” x 1.00” fractional 10 series square T-slot profile with four open T-slots, one on each 1.00” face. The profile has align-a-grooves to assist in aligning connecting profiles. The 1010-Black-FB profile is compatible with all 10 series fasteners. This profile lends itself to machine guards, sound enclosures, work benches, panel mount racks and displays. The four open T-slots enable access from any direction and are useful for mounting accessories.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0442”⁴ |
| Moment of Inertia - IY | 0.0442”⁴ |
| Surface Area | 0.435 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0424 per inch |
| Weight | 0.042400 |
1010-Black-FB is a 1.00” x 1.00” fractional 10 series square T-slot profile with four open T-slots, one on each 1.00” face. The profile has align-a-grooves to assist in aligning connecting profiles. The 1010-Black-FB profile is compatible with all 10 series fasteners. This profile lends itself to machine guards, sound enclosures, work benches, panel mount racks and displays. The four open T-slots enable access from any direction and are useful for mounting accessories.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.0442”^4 Moment of Inertia - IY 0.0442”^4 Surface Area 0.435 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0424 per inch Weight 0.042400
-
- Description
1010-Black-FB is a 1.00” x 1.00” fractional 10 series square T-slot profile with four open T-slots, one on each 1.00” face. The profile has align-a-grooves to assist in aligning connecting profiles. The 1010-Black-FB profile is compatible with all 10 series fasteners. This profile lends itself to machine guards, sound enclosures, work benches, panel mount racks and displays. The four open T-slots enable access from any direction and are useful for mounting accessories.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-




