Related Products
-
Part No. 1020-Black$0.921.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 1020-S$0.801.00” X 2.00” Smooth Surface T-Slotted Profile - Six Open T-Slots -
Part No. 1020$0.801.00” X 2.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()2568
1020 45 Degree Support, 18" Long
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
| ESD Safe | Yes |
| Series | 10 Series |
| Profile | 1020 |
| A | 1.000" |
| B | 2.000" |
| C | 18.000" |
| Weight | 1.509000 |
The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3067 | 4 | 1/4-20 x .625" Socket Head Cap Screw (SHCS) | |
| 3382 | 4 | 1/4-20 Slide-in Economy T-Nut - Centered Thread | |
| 3258 | 4 | .286" ID Washer |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Profile 1020 A 1.000" B 2.000" C 18.000" Weight 1.509000
-
- Description
- The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, flush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deflection.
- Incl. Hardware
-
CAD Files
-
CAD Files
-