Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2329
4" Two-Hole Rigid Plate Caster
4" Two-Hole Rigid Plate Caster
• Directly mount to T-Slot with no base plate required
• Compatible with 80/20 T-Slot profile series 15, 30, 40, 45
• Max Load Capacity: 350 lbs
• Temperature Rating: -20° to 180° F
• Wheel Material: Polyurethane Tread on Polyolefin Core
• Wheel Style: 4” Diameter x 1.23” wide
• Wheel Durometer: 60 (+/-5) Shore D
• Bearing Type: Precision Ball Bearing
• Directly mount to T-Slot with no base plate required
• Compatible with 80/20 T-Slot profile series 15, 30, 40, 45
• Max Load Capacity: 350 lbs
• Temperature Rating: -20° to 180° F
• Wheel Material: Polyurethane Tread on Polyolefin Core
• Wheel Style: 4” Diameter x 1.23” wide
• Wheel Durometer: 60 (+/-5) Shore D
• Bearing Type: Precision Ball Bearing
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Black Polyurethane Wheel on Polyolefin Core |
| A | 4.724” (120.00mm) |
| B | 3.150” (80.00mm) |
| C | .335” (8.50mm) |
| D | .787” (20.00mm) |
| E | 1.575” (40.00mm) |
| F | 4.000” (101.60mm) |
| G | 5.079” (129.00mm) |
| H | .138” (3.50mm) |
| Load Capacity | 350 lbs (158.75 kg) |
| Weight | 1.250000 |
• Directly mount to T-Slot with no base plate required
• Compatible with 80/20 T-Slot profile series 15, 30, 40, 45
• Max Load Capacity: 350 lbs
• Temperature Rating: -20° to 180° F
• Wheel Material: Polyurethane Tread on Polyolefin Core
• Wheel Style: 4” Diameter x 1.23” wide
• Wheel Durometer: 60 (+/-5) Shore D
• Bearing Type: Precision Ball Bearing
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3340 | 2 | 5/16-18 x .500" Flanged Button Head Socket Cap Screw (FBHSCS) | |
| 3278 | 2 | 5/16-18 Slide-in Economy T-Nut - Offset Thread | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 30-3796 | 2 | M8 Slide-in Economy T-Nut - Centered Thread | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3838 | 2 | M8 Slide-in Economy T-Nut - Offset Thread | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13049 | 2 | M8 Self-Aligning Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Black Polyurethane Wheel on Polyolefin Core A 4.724” (120.00mm) B 3.150” (80.00mm) C .335” (8.50mm) D .787” (20.00mm) E 1.575” (40.00mm) F 4.000” (101.60mm) G 5.079” (129.00mm) H .138” (3.50mm) Load Capacity 350 lbs (158.75 kg) Weight 1.250000
-
- Description
• Directly mount to T-Slot with no base plate required
• Compatible with 80/20 T-Slot profile series 15, 30, 40, 45
• Max Load Capacity: 350 lbs
• Temperature Rating: -20° to 180° F
• Wheel Material: Polyurethane Tread on Polyolefin Core
• Wheel Style: 4” Diameter x 1.23” wide
• Wheel Durometer: 60 (+/-5) Shore D
• Bearing Type: Precision Ball Bearing
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3340 2 5/16-18 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)

3278 2 5/16-18 Slide-in Economy T-Nut - Offset Thread

11-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)

30-3796 2 M8 Slide-in Economy T-Nut - Centered Thread

11-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)

3838 2 M8 Slide-in Economy T-Nut - Offset Thread 
11-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13049 2 M8 Self-Aligning Slide-in T-Nut
-
CAD Files
-
CAD Files
-