Related Products
- Part No. 30-3002
Total Price
................................................................................................................................ - Part No. 19-8312
Total Price
................................................................................................................................ - Part No. 30-3030
Total Price
................................................................................................................................ - Part No. 30-3060
Total Price
................................................................................................................................ - Part No. 13-8712
Total Price
................................................................................................................................ - Part No. 19-8512
Total Price
................................................................................................................................
My Wish Lists
()30-3796
M8 Slide-in Economy T-Nut - Centered Thread
M8 Slide-in Economy T-Nut - Centered Thread
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
Total Price
................................................................................................................................Series | 30 Series |
Material | Steel |
Grade | 1010 |
Finish | Zinc |
Color | Bright |
A | 25.40mm |
B | 12.60mm |
C (Thread) | M8 X 1.25 |
D | 2.00mm |
E | 3.60mm |
Weight | 0.012000 |
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
Product Specs
- Product Details
-
Series 30 Series Material Steel Grade 1010 Finish Zinc Color Bright A 25.40mm B 12.60mm C (Thread) M8 X 1.25 D 2.00mm E 3.60mm Weight 0.012000
-
- Description
The slide-in economy T-nut with centered thread is a cost-effective fastening option available with options in size, material, thread, and finish. It loads from the profile ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a profile or with a flat plate. This T-nut is available in a double or triple configuration. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
- CAD Files
- CAD Files
-