Related Products
-
Part No. 75-3630$1.80Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 11-8320$0.69M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()12087
45 Series 4 Hole - Slotted Locking Zinc Hinge
45 Series 4 Hole - Slotted Locking Zinc Hinge
The 4 hole - slotted locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The hinge has slotted holes to support adjustments and a ratcheting clamp handle for locking the hinge in position. It also features slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
The 4 hole - slotted locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The hinge has slotted holes to support adjustments and a ratcheting clamp handle for locking the hinge in position. It also features slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 45 Series |
| Material | Zinc |
| Grade | Die-Cast |
| Finish | Powder Coat |
| Color | Black |
| Process | Die Cast |
| Max Load | 250 Nm / 184 ft-Lbs. |
| A | 53.00mm |
| B | 81.00mm |
| C | 69.00mm |
| D | 40.00mm |
| E | 24.00mm |
| F | 13.00mm |
| G | 8.30mm |
| H | 40.00mm |
| J | 14.00mm |
| K | 8.00mm |
| L | 105.00mm |
| M | 4.50mm |
| N | 10.00mm |
| Weight | 0.461000 |
The 4 hole - slotted locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The hinge has slotted holes to support adjustments and a ratcheting clamp handle for locking the hinge in position. It also features slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3630 | 2 | Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8320 | 2 | M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) | |
| 11-8065 | 2 | M8 Hex Nut | |
| 11-6042 | 2 | 8.51mm ID Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Zinc Grade Die-Cast Finish Powder Coat Color Black Process Die Cast Max Load 250 Nm / 184 ft-Lbs. A 53.00mm B 81.00mm C 69.00mm D 40.00mm E 24.00mm F 13.00mm G 8.30mm H 40.00mm J 14.00mm K 8.00mm L 105.00mm M 4.50mm N 10.00mm Weight 0.461000
-
- Description
The 4 hole - slotted locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The hinge has slotted holes to support adjustments and a ratcheting clamp handle for locking the hinge in position. It also features slot tabs to assist with alignment. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
75-3630 2 Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
11-8320 2 M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)

11-8065 2 M8 Hex Nut

11-6042 2 8.51mm ID Washer
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
