Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
R40-SGUIDE
Straight Roller Guide
Straight Roller Guide
- Sold at 96" (2.438 meter)
- Works with Steel Roller Track Narrow

| ESD Safe | Yes |
| Weight | 5.282000 |
| Series | Fractional, Metric |
| Material | Polyethylene |
| Color | Black |
| A (Rail Width) | 1.850" (47.00mm) |
| B (Rail Height) | 1.633" (41.50mm) |
| C (Overall Height) | 3.031" (77.00mm) |
| D (Flange Height) | 1.397" (35.50mm) |
- Sold at 96" (2.438 meter)
- Works with Steel Roller Track Narrow

Product Specs
- Product Details
-
ESD Safe Yes Weight 5.282000 Series Fractional, Metric Material Polyethylene Color Black A (Rail Width) 1.850" (47.00mm) B (Rail Height) 1.633" (41.50mm) C (Overall Height) 3.031" (77.00mm) D (Flange Height) 1.397" (35.50mm)
-
- Description
- Sold at 96" (2.438 meter)
- Works with Steel Roller Track Narrow

-
CAD Files
-
CAD Files
-


