Related Products
R40-RT48BD
Bi-Directional Steel Roller Track Narrow
Bi-Directional Steel Roller Track Narrow
The R40-RT48BD is a 40 mm x 4 ft bi-directional roller track engineered to simplify material handling and support lean production goals.
- 48” (1219.2mm) long, 1.574” (40mm) narrow steel frame offers low rolling resistance for smooth and efficient material flow
- Used with T-slot or 28mm pipe and joint systems for configured modular material handling solutions
- Compatible with all R40-series mounting accessories, allowing customization for any flow rack configuration
This is a Flexpipe product

The R40-RT48BD is a 40 mm x 4 ft bi-directional roller track engineered to simplify material handling and support lean production goals.
- 48” (1219.2mm) long, 1.574” (40mm) narrow steel frame offers low rolling resistance for smooth and efficient material flow
- Used with T-slot or 28mm pipe and joint systems for configured modular material handling solutions
- Compatible with all R40-series mounting accessories, allowing customization for any flow rack configuration
This is a Flexpipe product

| ESD Safe | No |
| Weight | 2.640000 |
| Series | Fractional, Metric, Pipe |
| Material | Galvanized Steel / Polyethylene |
| Color | Gray Rail / White Rollers |
| Load Capacity per Meter | 507.00 lb (230.00 kg) |
| Load Capacity per Wheel | 20.00 lb (9.00 kg) |
| A (Rail Width) | 1.574” (40.00mm) |
| B (Rail Height) | 1.259” (32.00mm) |
| C (Overall Height) | 1.875” (47.63mm) |
The R40-RT48BD is a 40 mm x 4 ft bi-directional roller track engineered to simplify material handling and support lean production goals.
- 48” (1219.2mm) long, 1.574” (40mm) narrow steel frame offers low rolling resistance for smooth and efficient material flow
- Used with T-slot or 28mm pipe and joint systems for configured modular material handling solutions
- Compatible with all R40-series mounting accessories, allowing customization for any flow rack configuration
This is a Flexpipe product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 2.640000 Series Fractional, Metric, Pipe Material Galvanized Steel / Polyethylene Color Gray Rail / White Rollers Load Capacity per Meter 507.00 lb (230.00 kg) Load Capacity per Wheel 20.00 lb (9.00 kg) A (Rail Width) 1.574” (40.00mm) B (Rail Height) 1.259” (32.00mm) C (Overall Height) 1.875” (47.63mm)
-
- Description
The R40-RT48BD is a 40 mm x 4 ft bi-directional roller track engineered to simplify material handling and support lean production goals.
- 48” (1219.2mm) long, 1.574” (40mm) narrow steel frame offers low rolling resistance for smooth and efficient material flow
- Used with T-slot or 28mm pipe and joint systems for configured modular material handling solutions
- Compatible with all R40-series mounting accessories, allowing customization for any flow rack configuration
This is a Flexpipe product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


