Related Products
-
Part No. 40-1620$2.88160mm x 20mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
Q-105782
Mobile Robotic Cart
Mobile Robotic Cart
- Dimensions: 31.50” length x 31.50” depth x 36.58” height
- Tabletop Surface: 31.50” x 31.50” x .787” T-slot Aluminum
- Mount robots with 80/20 plates and other accessories to tabletop profile (sold separately)
- Shelf Size: 29.00” x 29.00” Black HDPE
- Accessories: end caps, aluminum handles
- Rigid 40 series T-slot profiles
- Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
- Dimensions: 31.50” length x 31.50” depth x 36.58” height
- Tabletop Surface: 31.50” x 31.50” x .787” T-slot Aluminum
- Mount robots with 80/20 plates and other accessories to tabletop profile (sold separately)
- Shelf Size: 29.00” x 29.00” Black HDPE
- Accessories: end caps, aluminum handles
- Rigid 40 series T-slot profiles
- Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
| ESD Safe | N/A |
| Weight | 149.670000 |
| Color | Silver |
| Series | 40 Series |
| Finish | Clear Anodize |
| Length | 31.50” |
| Width | 31.50” |
| Height | 36.58” |
| Load Capacity | N/A |
- Dimensions: 31.50” length x 31.50” depth x 36.58” height
- Tabletop Surface: 31.50” x 31.50” x .787” T-slot Aluminum
- Mount robots with 80/20 plates and other accessories to tabletop profile (sold separately)
- Shelf Size: 29.00” x 29.00” Black HDPE
- Accessories: end caps, aluminum handles
- Rigid 40 series T-slot profiles
- Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Drawing Files
Product Specs
- Product Details
-
ESD Safe N/A Weight 149.670000 Color Silver Series 40 Series Finish Clear Anodize Length 31.50” Width 31.50” Height 36.58” Load Capacity N/A
-
- Description
- Dimensions: 31.50” length x 31.50” depth x 36.58” height
- Tabletop Surface: 31.50” x 31.50” x .787” T-slot Aluminum
- Mount robots with 80/20 plates and other accessories to tabletop profile (sold separately)
- Shelf Size: 29.00” x 29.00” Black HDPE
- Accessories: end caps, aluminum handles
- Rigid 40 series T-slot profiles
- Ships as kit in standard 80/20 packaging
For customization, please contact your local distributor
- Downloads
-
Drawing Files
-

