Related Products
-
Part No. 40-2042$3.5040 Series 160mm x 20mm End Cap with Molded Push-In Stem -
Part No. 40001-CP$324.00Robot Mounting Plate 8.00" x 8.00" x 0.750" Cobot Mounting Plate
My Wish Lists
()
Last Added Items
You have no items in your wish list.
- Ideal as mountable tabletop for robots and other components
- Stock Lengths: 3 or 6.050 Meter
- Available in Silver or Black Anodize
- 2° Drop Lock Feature
40-1620
160mm x 20mm T-Slotted Profile - Six Open T-Slots
160mm x 20mm T-Slotted Profile - Six Open T-Slots
$0.1134
*cut charge of $4.47
| ESD Safe | Yes |
| Max Length (inches) | 118.110000 |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 427.0976 cm⁴ |
| Moment of Inertia - IY | 7.6678 cm⁴ |
| Surface Area | 18.068 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0110 |
| Weight | 0.011000 |
- Ideal as mountable tabletop for robots and other components
- Stock Lengths: 3 or 6.050 Meter
- Available in Silver or Black Anodize
- 2° Drop Lock Feature
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 118.110000 Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 427.0976 cm^4 Moment of Inertia - IY 7.6678 cm^4 Surface Area 18.068 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0110 Weight 0.011000
-
- Description
- Ideal as mountable tabletop for robots and other components
- Stock Lengths: 3 or 6.050 Meter
- Available in Silver or Black Anodize
- 2° Drop Lock Feature
-
CAD Files
-
CAD Files
-