Related Products
My Wish Lists
()40005-CP
Robot Mounting Plate: 12.00" x 12.00" x 0.750" Cobot Mounting Plate
Robot Mounting Plate: 12.00" x 12.00" x 0.750" Cobot Mounting Plate
The 40005-CP mounting plate is compatible with Yaskawa® - HC10DTP, HC20DTP, HC30DTP and Kuka® - iiwa 3 R760, iiwa 7 R800, iiwa 14 R820, iisy 11 R1300, iisy 15 R930, KR 6 R700 & R900, KR 10 R1100 & R900, collaborative robots (cobots).
-
- Precise robot placement with dowel pin holes
- Compatible with 80/20’s 40 series profiles & parts
- Countersunk holes for a variety of mounting options
- Center through hole for electrical and pneumatic lines
- Connect directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 40005-CP mounting plate is compatible with Yaskawa® - HC10DTP, HC20DTP, HC30DTP and Kuka® - iiwa 3 R760, iiwa 7 R800, iiwa 14 R820, iisy 11 R1300, iisy 15 R930, KR 6 R700 & R900, KR 10 R1100 & R900, collaborative robots (cobots).
-
- Precise robot placement with dowel pin holes
- Compatible with 80/20’s 40 series profiles & parts
- Countersunk holes for a variety of mounting options
- Center through hole for electrical and pneumatic lines
- Connect directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Anodized Aluminum |
| Alloy | 6061-T6 |
| Color | Silver |
| A | 12.000" (304.80mm) |
| B | 4.724" (120.00mm) |
| C | 1.575" (40.00mm) |
| D | 12.000" (304.80mm) |
| E | 6.299" (160.00mm) |
| F | 3.150" (80.00mm) |
| G | M8 SHCS |
| H | 1.375" (34.93mm) |
| J | 6.000” (152.40mm) |
| K | 6.000" (152.40mm) |
| L | 0.750" (19.05mm) |
| Weight | 10.585000 |
The 40005-CP mounting plate is compatible with Yaskawa® - HC10DTP, HC20DTP, HC30DTP and Kuka® - iiwa 3 R760, iiwa 7 R800, iiwa 14 R820, iisy 11 R1300, iisy 15 R930, KR 6 R700 & R900, KR 10 R1100 & R900, collaborative robots (cobots).
-
- Precise robot placement with dowel pin holes
- Compatible with 80/20’s 40 series profiles & parts
- Countersunk holes for a variety of mounting options
- Center through hole for electrical and pneumatic lines
- Connect directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 17-8530 | 8 | M8 x 30.00mm Socket Head Cap Screw (SHCS) |
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 17-8520 | 8 | M8 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 13035 | 8 | M8 Self-Aligning Roll-in T-Nut with Ball Spring |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Anodized Aluminum Alloy 6061-T6 Color Silver A 12.000" (304.80mm) B 4.724" (120.00mm) C 1.575" (40.00mm) D 12.000" (304.80mm) E 6.299" (160.00mm) F 3.150" (80.00mm) G M8 SHCS H 1.375" (34.93mm) J 6.000” (152.40mm) K 6.000" (152.40mm) L 0.750" (19.05mm) Weight 10.585000
-
- Description
The 40005-CP mounting plate is compatible with Yaskawa® - HC10DTP, HC20DTP, HC30DTP and Kuka® - iiwa 3 R760, iiwa 7 R800, iiwa 14 R820, iisy 11 R1300, iisy 15 R930, KR 6 R700 & R900, KR 10 R1100 & R900, collaborative robots (cobots).
-
- Precise robot placement with dowel pin holes
- Compatible with 80/20’s 40 series profiles & parts
- Countersunk holes for a variety of mounting options
- Center through hole for electrical and pneumatic lines
- Connect directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

