Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
HJ-8NP
Side Anchor Joint Set Steel - ESD
Side Anchor Joint Set Steel - ESD
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Chrome-plated with anti-static properties (ESD)
- Hardware included
- Can be used as a stopper
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.302000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.750” (95.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Chrome-plated with anti-static properties (ESD)
- Hardware included
- Can be used as a stopper
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.302000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 3.750” (95.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Chrome-plated with anti-static properties (ESD)
- Hardware included
- Can be used as a stopper
A Flexpipe Product

-
CAD Files
-
CAD Files
-

