Toggle Nav
Design with AQX and buy online Design with AQX and buy online

HJ-6

Pivot Tee Joint Set

The HJ-6 is a black metal joint set that allows you to create a two-pipe intersection with an adjustable angle. This joint set is used in many applications to create an opening or bracing.

  • Adjustable angle from 0 degrees up to 180 degrees
  • Compatible with 28mm pipes
  • Hardware included
  • Assembly required
  • Creates a distance of 1" between two pipes used for supporting panels or manufacturing parts
  • Also possible to use the HJ-6 to create a door or a folding table hinge

A Flexpipe product

Flexpipe Logo

The HJ-6 is a black metal joint set that allows you to create a two-pipe intersection with an adjustable angle. This joint set is used in many applications to create an opening or bracing.

  • Adjustable angle from 0 degrees up to 180 degrees
  • Compatible with 28mm pipes
  • Hardware included
  • Assembly required
  • Creates a distance of 1" between two pipes used for supporting panels or manufacturing parts
  • Also possible to use the HJ-6 to create a door or a folding table hinge

A Flexpipe product

Flexpipe Logo

10
25
50
Custom Quantity
$3.72