Related Products
HJ-23
Double Pipe Single Hinge Set
Double Pipe Single Hinge Set
The HJ-23 is a black metal joint set generally used to reinforce the structure's capacity. This joint set is very similar to the HJ-13, with the only difference that it includes a hinge bracket that allows it to rotate over an opening radius of almost 360 degrees, depending on your structure configuration.
- Frequently used for the assembly of folding tables, doors or on any other structures requiring a moving part.
- Due to the hinge bracket, we recommend using an AO-SHIM plastic shim to prevent the connector from sliding on the pipe.
- Hardware included
- Compatible with 28mm pipes
A Flexpipe Product

The HJ-23 is a black metal joint set generally used to reinforce the structure's capacity. This joint set is very similar to the HJ-13, with the only difference that it includes a hinge bracket that allows it to rotate over an opening radius of almost 360 degrees, depending on your structure configuration.
- Frequently used for the assembly of folding tables, doors or on any other structures requiring a moving part.
- Due to the hinge bracket, we recommend using an AO-SHIM plastic shim to prevent the connector from sliding on the pipe.
- Hardware included
- Compatible with 28mm pipes
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.315000 |
| Color | Black |
| Series | Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.8125” (97.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.875” (48.00mm) |
| Thickness | .125” (2.50mm) |
The HJ-23 is a black metal joint set generally used to reinforce the structure's capacity. This joint set is very similar to the HJ-13, with the only difference that it includes a hinge bracket that allows it to rotate over an opening radius of almost 360 degrees, depending on your structure configuration.
- Frequently used for the assembly of folding tables, doors or on any other structures requiring a moving part.
- Due to the hinge bracket, we recommend using an AO-SHIM plastic shim to prevent the connector from sliding on the pipe.
- Hardware included
- Compatible with 28mm pipes
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.315000 Color Black Series Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.8125” (97.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.875” (48.00mm) Thickness .125” (2.50mm)
-
- Description
The HJ-23 is a black metal joint set generally used to reinforce the structure's capacity. This joint set is very similar to the HJ-13, with the only difference that it includes a hinge bracket that allows it to rotate over an opening radius of almost 360 degrees, depending on your structure configuration.
- Frequently used for the assembly of folding tables, doors or on any other structures requiring a moving part.
- Due to the hinge bracket, we recommend using an AO-SHIM plastic shim to prevent the connector from sliding on the pipe.
- Hardware included
- Compatible with 28mm pipes
A Flexpipe Product

-
CAD Files
-
CAD Files
-


