Related Products
- Part No. EP-96-ST
Total Price
................................................................................................................................ - Part No. P-96-YW
Total Price
................................................................................................................................ - Part No. P-96-GR
Total Price
................................................................................................................................
My Wish Lists
()HJ-12
Tee Hinge Joint SetÂ
Tee Hinge Joint SetÂ
-
Great for sliding or swiveling mechanisms
-
Great for doors and drop-down extensions
-
Great for adjustable mechanisms
- Hardware included
- A Flexpipe product
Total Price
................................................................................................................................Weight | 0.310000 |
Series | Pipe |
Material | Steel |
Finish | Black |
ESD | No |
-
Great for sliding or swiveling mechanisms
-
Great for doors and drop-down extensions
-
Great for adjustable mechanisms
- Hardware included
- A Flexpipe product
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Weight 0.310000 Series Pipe Material Steel Finish Black ESD No
-
- Description
-
Great for sliding or swiveling mechanisms
-
Great for doors and drop-down extensions
-
Great for adjustable mechanisms
- Hardware included
- A Flexpipe product
-
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-