Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
HJ-5NP
5-Way Cross Joint Set Steel - ESD
5-Way Cross Joint Set Steel - ESD
- Compatible with 28mm pipes
- Hardware is included
- Assembly required
- Chrome-Plated with anti-static properties (ESD)
- Used for the installation of a caster right in the middle at the bottom of a structure.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.904000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 5.3125” (135.00mm) |
| Overall Width | 5.3125” (135.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
- Compatible with 28mm pipes
- Hardware is included
- Assembly required
- Chrome-Plated with anti-static properties (ESD)
- Used for the installation of a caster right in the middle at the bottom of a structure.
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.904000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 5.3125” (135.00mm) Overall Width 5.3125” (135.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
- Compatible with 28mm pipes
- Hardware is included
- Assembly required
- Chrome-Plated with anti-static properties (ESD)
- Used for the installation of a caster right in the middle at the bottom of a structure.
A Flexpipe Product

-
CAD Files
-
CAD Files
-

