Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
My Wish Lists
()HJ-24NP
Cross Hinge Joint Set Steel - ESD
The HJ-24NP is a metal anti-static connector set that creates a three-pipe intersection on two axes. This connector is the best option when you need to create separations without damaging the structural rigidity of some pipes.
To create an HJ-24NP, you need to regroup two H-24NP together with two M6-25BWZ bolts and two M6-NWZ nuts, with a hinge bracket AP-HINGE.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

The HJ-24NP is a metal anti-static connector set that creates a three-pipe intersection on two axes. This connector is the best option when you need to create separations without damaging the structural rigidity of some pipes.
To create an HJ-24NP, you need to regroup two H-24NP together with two M6-25BWZ bolts and two M6-NWZ nuts, with a hinge bracket AP-HINGE.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.499000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel / Polyethylene |
| Finish | Chrome Plating |
| Overall Length | 5.125” (130.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
The HJ-24NP is a metal anti-static connector set that creates a three-pipe intersection on two axes. This connector is the best option when you need to create separations without damaging the structural rigidity of some pipes.
To create an HJ-24NP, you need to regroup two H-24NP together with two M6-25BWZ bolts and two M6-NWZ nuts, with a hinge bracket AP-HINGE.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.499000 Series Pipe Color Chrome Material Steel / Polyethylene Finish Chrome Plating Overall Length 5.125” (130.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
The HJ-24NP is a metal anti-static connector set that creates a three-pipe intersection on two axes. This connector is the best option when you need to create separations without damaging the structural rigidity of some pipes.
To create an HJ-24NP, you need to regroup two H-24NP together with two M6-25BWZ bolts and two M6-NWZ nuts, with a hinge bracket AP-HINGE.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.A Flexpipe Product

-
CAD Files
-
CAD Files
-

