Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
HJ-23NP
Double Pipe Single Hinge Set Steel - ESD
The HJ-23NP is a chrome-plated joint set with antistatic properties (ESD) generally used to reinforce the structure's capacity. This joint set is very similar to the HJ-13NP, with the only difference that it includes a hinge bracket that allows it to rotate over an opening radius of almost 360 degrees, depending on your structure configuration.
- Frequently used for the assembly of folding tables, doors or on any other structures requiring a moving part.
- Due to the hinge bracket, we recommend using an AO-SHIM plastic shim to prevent the connector from sliding on the pipe.
- Hardware included
- Compatible with 28 mm pipes
- Joint set with antistatic properties (ESD)
A Flexpipe Product

The HJ-23NP is a chrome-plated joint set with antistatic properties (ESD) generally used to reinforce the structure's capacity. This joint set is very similar to the HJ-13NP, with the only difference that it includes a hinge bracket that allows it to rotate over an opening radius of almost 360 degrees, depending on your structure configuration.
- Frequently used for the assembly of folding tables, doors or on any other structures requiring a moving part.
- Due to the hinge bracket, we recommend using an AO-SHIM plastic shim to prevent the connector from sliding on the pipe.
- Hardware included
- Compatible with 28 mm pipes
- Joint set with antistatic properties (ESD)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.314000 |
| Color | Chrome |
| Series | Pipe |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | No |
| Overall Width | No |
| Overall Height | No |
| Thickness | No |
The HJ-23NP is a chrome-plated joint set with antistatic properties (ESD) generally used to reinforce the structure's capacity. This joint set is very similar to the HJ-13NP, with the only difference that it includes a hinge bracket that allows it to rotate over an opening radius of almost 360 degrees, depending on your structure configuration.
- Frequently used for the assembly of folding tables, doors or on any other structures requiring a moving part.
- Due to the hinge bracket, we recommend using an AO-SHIM plastic shim to prevent the connector from sliding on the pipe.
- Hardware included
- Compatible with 28 mm pipes
- Joint set with antistatic properties (ESD)
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.314000 Color Chrome Series Pipe Material Steel Finish Chrome Plating Overall Length No Overall Width No Overall Height No Thickness No
-
- Description
The HJ-23NP is a chrome-plated joint set with antistatic properties (ESD) generally used to reinforce the structure's capacity. This joint set is very similar to the HJ-13NP, with the only difference that it includes a hinge bracket that allows it to rotate over an opening radius of almost 360 degrees, depending on your structure configuration.
- Frequently used for the assembly of folding tables, doors or on any other structures requiring a moving part.
- Due to the hinge bracket, we recommend using an AO-SHIM plastic shim to prevent the connector from sliding on the pipe.
- Hardware included
- Compatible with 28 mm pipes
- Joint set with antistatic properties (ESD)
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

