Related Products
-
Part No. FP-96-BK$19.94Black 8 ft Flat Steel Pipe with ABS Coating
My Wish Lists
()HJ-20
Flat Pipe Joint Set
The HJ-20 is a black metal joint set that allows you to connect two 28 mm pipes in a T-shape or to create a corner. You can rotate this connector up to 360-degree before fixing it to make 45- or 90-degree support for surfaces or just for supporting your products. This connector was designed for a quick and easy installation. This piece can only be used with the FP-96-BK. To assemble an HJ-20 you need to put one H-1 and one H-20 together with an M6-25B bolt and an M6-N nut.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

The HJ-20 is a black metal joint set that allows you to connect two 28 mm pipes in a T-shape or to create a corner. You can rotate this connector up to 360-degree before fixing it to make 45- or 90-degree support for surfaces or just for supporting your products. This connector was designed for a quick and easy installation. This piece can only be used with the FP-96-BK. To assemble an HJ-20 you need to put one H-1 and one H-20 together with an M6-25B bolt and an M6-N nut.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.321000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.250” (83.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.3125” (33.00mm) |
| Thickness | .125” (2.50mm) |
The HJ-20 is a black metal joint set that allows you to connect two 28 mm pipes in a T-shape or to create a corner. You can rotate this connector up to 360-degree before fixing it to make 45- or 90-degree support for surfaces or just for supporting your products. This connector was designed for a quick and easy installation. This piece can only be used with the FP-96-BK. To assemble an HJ-20 you need to put one H-1 and one H-20 together with an M6-25B bolt and an M6-N nut.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 0.321000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.250” (83.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.3125” (33.00mm) Thickness .125” (2.50mm)
-
- Description
The HJ-20 is a black metal joint set that allows you to connect two 28 mm pipes in a T-shape or to create a corner. You can rotate this connector up to 360-degree before fixing it to make 45- or 90-degree support for surfaces or just for supporting your products. This connector was designed for a quick and easy installation. This piece can only be used with the FP-96-BK. To assemble an HJ-20 you need to put one H-1 and one H-20 together with an M6-25B bolt and an M6-N nut.
Please note that nuts and bolts are included, but packaged separately. Assembly is required.
A Flexpipe Product

-
CAD Files
-
CAD Files
-
