Related Products
-
Part No. FP-96-BK$19.94Black 8 ft Flat Steel Pipe with ABS Coating
My Wish Lists
()H-20
Flat Pipe Metal Joint
The H-20 is a black metal single joint used to assemble the HJ-20 joint sets. The H-20 can only be used with the H-1 and the FP-96-BK
All our joints are sold individually.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.154000 |
| Series | Pipe |
| Color | Black |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Length | 3.250” (83.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 0.75" (19mm) |
| Thickness | .125” (2.50mm) |
The H-20 is a black metal single joint used to assemble the HJ-20 joint sets. The H-20 can only be used with the H-1 and the FP-96-BK
All our joints are sold individually.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.154000 Series Pipe Color Black Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Length 3.250” (83.00mm) Overall Width 1.3125” (33.00mm) Overall Height 0.75" (19mm) Thickness .125” (2.50mm)
-
- Description
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

