Related Products
FP-96-BK
Black 8 ft Flat Steel Pipe with ABS Coating
The FP-96-BK is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The black coating is commonly used for base frames and support structures, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Commonly used for base frames and support structures
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

The FP-96-BK is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The black coating is commonly used for base frames and support structures, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Commonly used for base frames and support structures
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

| ESD Safe | No |
| Weight | 3.747000 |
| Series | Fractional, Metric |
| Material | Steel |
| Grade | N/A |
| Max Length | 96" (2438.4mm) |
| Color | Black |
| Coating Material | Polyethylene / ABS |
| A | 1.338” (34.00mm) |
| B | .921” (23.40mm) |
| C | .043” (1.10mm) |
| D | .039” (1.00mm) |
The FP-96-BK is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The black coating is commonly used for base frames and support structures, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Commonly used for base frames and support structures
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe No Weight 3.747000 Series Fractional, Metric Material Steel Grade N/A Max Length 96" (2438.4mm) Color Black Coating Material Polyethylene / ABS A 1.338” (34.00mm) B .921” (23.40mm) C .043” (1.10mm) D .039” (1.00mm)
-
- Description
The FP-96-BK is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. Its 28 mm diameter ensures compatibility with Flexpipe's modular systems. The black coating is commonly used for base frames and support structures, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Commonly used for base frames and support structures
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

-
CAD Files
-
CAD Files
-

