Related Products
My Wish Lists
()H-1
Standard Tee Joint
The H-1 is a metal single joint that is also part of the formation of our HJ-1 steel joint set. This part is one of the easiest and fastest to assemble. You should always keep a box of H-1 in stock, as it is the most commonly used single joint in the Flexpipe system.
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.147000 |
| Color | Black |
| Series | Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| Overall Height | 0.6625" (16.83mm) |
| Overall Width | 0.6625" (16.83mm) |
| Overall Length | 3.250” (83.00mm) |
| Thickness | .125” (2.50mm) |
The H-1 is a metal single joint that is also part of the formation of our HJ-1 steel joint set. This part is one of the easiest and fastest to assemble. You should always keep a box of H-1 in stock, as it is the most commonly used single joint in the Flexpipe system.
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.147000 Color Black Series Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating) Overall Height 0.6625" (16.83mm) Overall Width 0.6625" (16.83mm) Overall Length 3.250” (83.00mm) Thickness .125” (2.50mm)
-
- Description
The H-1 is a metal single joint that is also part of the formation of our HJ-1 steel joint set. This part is one of the easiest and fastest to assemble. You should always keep a box of H-1 in stock, as it is the most commonly used single joint in the Flexpipe system.
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

