Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
HJ-1NP
Tee Joint Set Steel - ESD
Tee Joint Set Steel - ESD
- Compatable with 28mm pipes
- Hardware is included
- Assembly is required
- Used to create a T-shape or a corner
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.313000 |
| Color | Chrome |
| Series | Pipe |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Height | 1.3125” (33.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Length | 3.250” (83.00mm) |
| Thickness | .125” (2.50mm) |
- Compatable with 28mm pipes
- Hardware is included
- Assembly is required
- Used to create a T-shape or a corner
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.313000 Color Chrome Series Pipe Material Steel Finish Chrome Plating Overall Height 1.3125” (33.00mm) Overall Width 1.3125” (33.00mm) Overall Length 3.250” (83.00mm) Thickness .125” (2.50mm)
-
- Description
- Compatable with 28mm pipes
- Hardware is included
- Assembly is required
- Used to create a T-shape or a corner
A Flexpipe Product

-
CAD Files
-
CAD Files
-

