Related Products
-
Part No. EP-96-ST11$18.45Stainless 8 ft Steel Pipe 1.1 mm Thick ESD
My Wish Lists
()
Last Added Items
You have no items in your wish list.
HJ-17NP
45 Fix Angle Joint Set Steel - ESD
45 Fix Angle Joint Set Steel - ESD
- Compatible with 28mm pipes
- Hardware included
- Assembly required
- Creates a two-pipe intersection with a 45-degree non-adjustable angle
- Used for reinforcing structures
- Angled connnector with anti-static properties (ESD)
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.323000 |
| Color | N/A |
| Series | Pipe |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.1875” (81.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 2.125” (54.00mm) |
| Thickness | .125” (2.50mm) |
- Compatible with 28mm pipes
- Hardware included
- Assembly required
- Creates a two-pipe intersection with a 45-degree non-adjustable angle
- Used for reinforcing structures
- Angled connnector with anti-static properties (ESD)
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.323000 Color N/A Series Pipe Material Steel Finish Chrome Plating Overall Length 3.1875” (81.00mm) Overall Width 1.3125” (33.00mm) Overall Height 2.125” (54.00mm) Thickness .125” (2.50mm)
-
- Description
- Compatible with 28mm pipes
- Hardware included
- Assembly required
- Creates a two-pipe intersection with a 45-degree non-adjustable angle
- Used for reinforcing structures
- Angled connnector with anti-static properties (ESD)
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

