Related Products
-
Part No. EP-96-ST11$18.45Stainless 8 ft Steel Pipe 1.1 mm Thick ESD
My Wish Lists
()
Last Added Items
You have no items in your wish list.
HJ-12NP
Tee Hinge Joint Set Steel - ESD
Tee Hinge Joint Set Steel - ESD
- Great for sliding or swiveling mechanisms
- Great for doors and drop-down extensions
- Great for adjustable mechanisms
- Nuts and bolts are included, but packaged separately
- Assembly is required
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 0.310000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.3125” (84.00mm) |
| Overall Width | 1.3125” (33.00mm) |
| Overall Height | 1.4375” (36.51mm) |
| Thickness | .125” (2.50mm) |
- Great for sliding or swiveling mechanisms
- Great for doors and drop-down extensions
- Great for adjustable mechanisms
- Nuts and bolts are included, but packaged separately
- Assembly is required
A Flexpipe Product

Product Specs
- Product Details
-
ESD Safe Yes Weight 0.310000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 3.3125” (84.00mm) Overall Width 1.3125” (33.00mm) Overall Height 1.4375” (36.51mm) Thickness .125” (2.50mm)
-
- Description
- Great for sliding or swiveling mechanisms
- Great for doors and drop-down extensions
- Great for adjustable mechanisms
- Nuts and bolts are included, but packaged separately
- Assembly is required
A Flexpipe Product
-
CAD Files
-
CAD Files
-

