Related Products
My Wish Lists
()EP-96-LGR
Light Gray 8 ft PE Coated Steel Pipe ESD
The EP-96-LGR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. It's 28 mm diameter ensures compatibility with Flexpipe's modular systems. The coated coating is supports visual management, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Supports visual management
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

The EP-96-LGR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. It's 28 mm diameter ensures compatibility with Flexpipe's modular systems. The coated coating is supports visual management, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Supports visual management
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

| Weight | 3.724000 |
| Series | Pipe |
| Material | Steel |
| Grade | Q235 |
| Max Length | 96" (2438.4mm) |
| Color | Light Gray |
| Coating Material | Polyethylene |
| ESD Safe | Yes |
| A | 1.086” (27.60mm) |
| B | .921” (23.40mm) |
| C | .043” (1.10mm) |
| D | .039” (1.00mm) |
The EP-96-LGR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. It's 28 mm diameter ensures compatibility with Flexpipe's modular systems. The coated coating is supports visual management, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Supports visual management
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Weight 3.724000 Series Pipe Material Steel Grade Q235 Max Length 96" (2438.4mm) Color Light Gray Coating Material Polyethylene ESD Safe Yes A 1.086” (27.60mm) B .921” (23.40mm) C .043” (1.10mm) D .039” (1.00mm)
-
- Description
The EP-96-LGR is an 8 ft (2438 mm) PE-coated steel pipe designed for lean manufacturing. It's 28 mm diameter ensures compatibility with Flexpipe's modular systems. The coated coating is supports visual management, and its durability makes it suitable for both static and mobile structures.
- Color-Driven Efficiency: Supports visual management
- Lean Integration: Fits any 28 mm joint and connector setup
- Industrial Durability: PE surface resists corrosion, impact, and solvents
A Flexpipe Product

-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-



