Related Products
-
Part No. SEP-96-BK$16.26Black Polyethylene Coated Steel Pipe (ESD)
HJ-11NP
Flat Clamp Hinge Set - ESD
Flat Clamp Hinge Set - ESD
The HJ-11NP Flat Clamp Hinge joint Set is used to create hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- Hardware included
- Joint set with antistatic properties (ESD)
A Flexpipe Product
![]()
The HJ-11NP Flat Clamp Hinge joint Set is used to create hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- Hardware included
- Joint set with antistatic properties (ESD)
A Flexpipe Product
![]()
| ESD Safe | Yes |
| Weight | 0.148000 |
| Series | Pipe |
| Color | Chrome |
| Material | Steel |
| Finish | Chrome Plating |
| Overall Length | 3.3125” (84.00mm |
| Overall Width | 1.4375” (36.51mm) |
| Overall Height | 1.4375” (36.51mm) |
| Thickness | .125” (2.50mm) |
The HJ-11NP Flat Clamp Hinge joint Set is used to create hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- Hardware included
- Joint set with antistatic properties (ESD)
A Flexpipe Product
![]()
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.148000 Series Pipe Color Chrome Material Steel Finish Chrome Plating Overall Length 3.3125” (84.00mm Overall Width 1.4375” (36.51mm) Overall Height 1.4375” (36.51mm) Thickness .125” (2.50mm)
-
- Description
-
The HJ-11NP Flat Clamp Hinge joint Set is used to create hinges without having to build a whole frame.
- Features a convenient mounting slot, allowing easy attachment to sufaces for a secure and stable installation.
- Compatible with 28 mm pipes
- Hardware included
- Joint set with antistatic properties (ESD)
A Flexpipe Product

-
-
CAD Files
-
CAD Files
-

