Toggle Nav
Design with AQX and buy online Design with AQX and buy online

AP-HINGE-AL

Aluminum Hinge Sleeve for Pipe Joints

The AP-HINGE-AL is a round aluminum bracket made to be pressed-fit around the 28mm pipes. This part is what gives the HJ-joints the ability to rotate up to 360 degrees. 

  • Can be used with the HJ-12, HJ-23, and HJ-24 hinges
  • Doesn’t require any grease or lubrication
  • Easy sliding movement along the pipe in a linear, vertical, or horizontal direction
  • MUST BE INSTALLED during the assembly of your Flexpipe structure
  • Commonly used to hinge doors, as well as to build drop-leaf table extensions and sliding mechanisms.
  • More durable, less likely to damage
  • Compatible with 28mm pipes
  • Can replace the AP-HINGE

A Flexpipe Product

Flexpipe Logo

The AP-HINGE-AL is a round aluminum bracket made to be pressed-fit around the 28mm pipes. This part is what gives the HJ-joints the ability to rotate up to 360 degrees. 

  • Can be used with the HJ-12, HJ-23, and HJ-24 hinges
  • Doesn’t require any grease or lubrication
  • Easy sliding movement along the pipe in a linear, vertical, or horizontal direction
  • MUST BE INSTALLED during the assembly of your Flexpipe structure
  • Commonly used to hinge doors, as well as to build drop-leaf table extensions and sliding mechanisms.
  • More durable, less likely to damage
  • Compatible with 28mm pipes
  • Can replace the AP-HINGE

A Flexpipe Product

Flexpipe Logo

10
25
50
Custom Quantity
$4.59