Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
H-9
Flat Anchor Joint Steel
Flat Anchor Joint Steel
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Used to assemble the HJ-8 / HJ-9 joint sets
A Flexpipe Product

| ESD Safe | No |
| Weight | 0.136000 |
| Color | Black |
| Series | Fractional, Metric, Pipe |
| Material | Steel |
| Finish | Cathodic Electrodeposition (Ecoating) |
| A | 1.299" (33.00mm) |
| B | 1.405" (35.687mm) |
| C | N/A |
| D | 0.315" (8.00mm) |
| E | 0.118" (3.00mm) |
| F | 0.393" (10.00mm) |
| G | 2.205" (56.00mm) |
| H | 0.165" (4.20mm) |
| J | 1.181" (30.00mm) |
| K | 0.098" (2.50mm) |
- Used with 28mm pipe to connect to T-slot or other flat surfaces
- Used to assemble the HJ-8 / HJ-9 joint sets
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 0.136000 Color Black Series Fractional, Metric, Pipe Material Steel Finish Cathodic Electrodeposition (Ecoating) A 1.299" (33.00mm) B 1.405" (35.687mm) C N/A D 0.315" (8.00mm) E 0.118" (3.00mm) F 0.393" (10.00mm) G 2.205" (56.00mm) H 0.165" (4.20mm) J 1.181" (30.00mm) K 0.098" (2.50mm)
-
- Description
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


